Back to overview

Wireless I/O integration in the control level

Wireless I/O integration in the control level

The Radioline function blocks for PC Worx, STEP 7, and TIA Portal from Phoenix Contact make it possible to read out process data, status and diagnostic parameters of the Radioline wireless system directly with a controller.

Thanks to modern wireless technology, I/O signals from distributed sensors and actuators can be very easily integrated over large distances into a controller from Phoenix Contact or Siemens.

Advantages

  • Monitoring and control of remote stations without cable access
  • Easy reading out of process data, status and diagnostic parameters of individual wireless stations
  • Flexibility, easy installation, and cost savings compared to cable-based installations
  • Reduced development times
  • Free-of-charge function blocks with no license

Application

Radioline extension modules  

Radioline extension modules

In widely distributed system structures outdoors such as communal infrastructure, water/wastewater, power generation, raw material extraction, transportation technology, and also chemical parks or other process-technical systems, measured values and operating messages often have to be communicated to a control center. These include, for example, the monitoring of fill levels or consistent recording of pump outputs and flow rates.

In the control room, the process data is then either transmitted to a higher-level system via a standardized software interface or displayed on a monitor in prepared format.Yet something that sounds so simple demands a great deal of technical software-related programming effort.

Solution

Automatic, self-healing network structures  

Use in different mesh networks

Function blocks can be used to integrate new functions quickly and easily or transform devices into a fully fledged part of your control system. This reduces development times.

Thanks to modern wireless technology, I/O signals from distributed sensors can be very easily integrated over large distances into a controller from Phoenix Contact or Siemens. In the Radioline front station, the entire wireless network is thus represented with just one Modbus slave address, and sensor/actuator information can be read and written easily.

I/O integration in Phoenix Contact controllers

Universal use for controllers from Phoenix Contact  

I/O integration in PC Worx

Required components:

  • Radioline front module
  • Radioline I/O extension modules
  • Inline or Axioline controllers
  • Inline or Axioline RS-485 communication module
  • PC Worx
  • PC Worx function blocks

I/O integration in Siemens controllers

Universal use for controllers from Siemens  

Easy I/O integration in TIA Portal and STEP 7

Required components:

  • Radioline front module
  • Radioline I/O extension modules
  • Inline or Axioline bus coupler
  • Inline or Axioline RS-485 communication module
  • S7-3xx, S7-12xx, S7-15xx controllers
  • TIA Portal or STEP 7
  • STEP 7 function blocks

Parts list

Radioline front modulesTypeOrder No.
2400 MHz wireless transceiver, range up to 5  km (free line of sight), use in EuropeRAD-2400-IFS2901541
2400 MHz wireless transceiver, range up to 5  km (free line of sight), use in JapanRAD-2400-IFS-JP2702863
868 MHz wireless transceiver, range up to 20 km (free line of sight), use in EuropeRAD-868-IFS2904909
900 MHz wireless transceiver, range up to 32 km (free line of sight), use in AmericaRAD-900-IFS2901540
900 MHz wireless transceiver, range up to 32 km (free line of sight), use in AustraliaRAD-900-IFS-AU2702878
RS-485 multi-point multiplexer, range up to 1.2 km via two-wire linesRAD-RS485-IFS2702184
Radioline I/O extension modulesTypeOrder No.
2 digital inputs/outputs and 1 analog input/outputRAD-DAIO6-IFS2901533
4 digital inputs (0 ... 250 V AC/DC)RAD-DI4-IFS2901535
4 digital relay outputs (6 A, 250 V AC/24 V DC)RAD-DOR4-IFS2901536
8 digital inputs (0 … 30.5 V DC), 2 pulse inputs up to 100 HzRAD-DI8-IFS2901539
8 digital transistor outputs (30.5 V DC / 200 mA)RAD-DO8-IFS2902811
4 analog current inputs (0/4 mA ... 20 mA)RAD-AI4-IFS2901537
4 analog current/voltage outputs (0/4 mA ... 20 mA, 0 ... 10 V)RAD-AO4-IFS2901538
4 Pt 100 inputs (-50 ... +250°C)RAD-PT100-4-IFS2904035
Axioline controllers and bus couplersTypeOrder No.
Axioline controller for direct Radioline I/O integration in ModbusAXC 10502700988
Axioline F, bus coupler for Radioline I/O integration in PROFINETAXL F BK PN2701815
Axioline F, bus coupler for Radioline I/O integration in PROFIBUS DPAXL F BK PB2688530
Axioline F, communication module, for serial data transmission with Radioline front moduleAXL F RS UNI 1H2688666
AccessoriesTypeOrder No.
USB cable for diagnostics and configuration of Radioline front modulesRAD-CABLE-USB2903447
Function blocks 
PC WorxPCW_6_RadiolineBasic, pc_worx_6_x_modbus, pc_worx_6_x_comserial
TIA Portal / STEP 7STEP_7_RadiolineBasic, STEP_7_Modbus, STEP_7_comserial

Back to overview
Further information

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close