Terminal blocks for protection and control technology

Terminal blocks for protection and control technology

Innovative and tailor-made

CLIPLINE complete is the system kit for the specific requirements of protection and control technology.

Back to Terminal blocks

Category

Search in Terminal blocks for protection and control technology

Show all products in this category

From the well-known test disconnect terminal block through to the new FAME plug-in test system, Phoenix Contact provides the ideal solution for each of your applications. The individually applicable, uniform system accessories and the free choice of connection technology make the CLIPLINE complete system the functional system kit for protection and control technology.

Your advantages

  • Flexible application, thanks to the comprehensive product range for energy generation and distribution
  • Safe and intuitive thanks to the easily identifiable switching states and large-surface marking options
  • Compatible with the CLIPLINE complete system

System kits – the ideal solution for all requirements

From the established test disconnect terminal block to the FAME test disconnect system, Phoenix Contact provides the ideal solution for each of your applications. 

CLIPLINE complete is your system kit for energy technology:

  • Uniform CLIPLINE complete system accessories which can be used individually
  • Free choice of connection technology and mounting type
  • Easy configuration with the aid of CLIP PROJECT configuration software

Test disconnect systems and test disconnect terminal blocks in comparison

System kitFunction
System kits – the ideal solution for all requirements

FAME 3

The test disconnect system consists of:

  • Strip of test plugs
  • Test plug
  • Service connector
     

Testing with automatic leading short circuit as a parallel switching sequence, separated into blocks. Jumpers in the test disconnect socket ensure an automatic transducer short-circuit function.

Connection technology: screw connection for ring and fork-type cable lugs

FAME 2

The test disconnect system consists of:

  • Strip of test plugs
  • Test plug

Testing with automatic leading short circuit as a programmable forced switching sequence combined in one block. Jumpers in the test plug ensure an automatic transducer short-circuit function.

Connection technology: push-in connection and screw connection

FAME 1

The test disconnect system consists of:

  • Strip of test plugs
  • Test plug
  • Operating plug

Testing with automatic leading short circuit as a parallel switching sequence, separated into blocks. Jumpers in the test disconnect socket ensure an automatic transducer short-circuit function.

Connection technology: screw connection

ME – test disconnect terminal blocks

The system consists of:

  • Single terminal blocks which can be individually aligned according to the application.

A short circuit is triggered manually with switching jumpers or jumpers. Testing is carried out as a serial switching sequence per transducer.

Connection technology: push-in connection, screw connection, spring-cage connection, screw connection for ring and fork-type cable lugs, pluggable connection solutions

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

Referrer: https://www.phoenixcontact.com/online/portal/za?1dmy&urile=wcm:path:/zaen/web/main/products/list_pages/Diode_terminal_blocks_P-15-09-02/347213c0-c066-49eb-9d07-0f7395841c75

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close