Back to overview

Series for every application

PLC-INTERFACE is the interface between automation equipment and system I/O devices. In the various PLC series, you can choose between relay or solid-state relay functions, as well as feed-through functions.

PLC universal series

PLC interface universal series

PLC universal series can be used as an input or output interface

The universal series can be used as an input or output interface.

  • The PLC universal series consists of a basic terminal block with a plug-in miniature relay (PDT contact) or a plug-in solid-state relay.
  • Sensors/actuators are connected via modular terminal blocks.
Back to top

PLC actuator series

PLC interface actuator series

PLC actuator series: Interface between the PLC and actuators

When used as an interface between the PLC and actuators, only one N/O contact function is normally required. Examples include motors, contactors or solenoid valves.

  • In such cases, the PLC ... ACT output interface is used.
  • All actuator connections, including the load return line, are connected directly.
  • This eliminates the need for additional output terminal blocks. A lot of time, space, and money is also saved.
Back to top

PLC sensor series

PLC interface sensor series

PLC sensor series: Interface between the PLC and sensors

When used as an interface between the PLC and sensors, only one N/O contact function is normally required. Examples include proximity switches, limit switches or auxiliary contacts.

  • In such cases, the PLC … SEN input interface is used.
  • All sensor connections, including the supply voltage for the sensors/switches, are connected directly.
  • This eliminates the need for additional modular terminal blocks. A lot of time, space, and money is also saved.  
Back to top

Back to overview
Further information

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

Configurators

Configure products and solutions for your individual application.

System cabling for controllers

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close