Spring-cage connection

Proven vibration resistance

Proven vibration resistance

Connect conductors that are vibration resistant, gas-tight, and have long-term stability – with the spring-loaded conductor contacting.

Back to Terminal blocks

Category

  • Mini and micro terminal blocks
    Mini and micro terminal blocks

    Small terminal blocks with maximum functionality: convenient wiring, marking, and an option for multi-conductor connections.

  • Motor terminals
    Easy motor connection

    Save space and costs when wiring your motors.

  • Multi-conductor terminal blocks
    Multi-conductor terminal blocks

    Use multi-conductor terminal blocks to distribute potentials with ease and safely connect various conductor types or cross sections.

  • Multi-level terminal blocks
    Multi-level terminal blocks

    Distribute potentials with ease when space is limited. With multi-level terminal blocks, wiring remains convenient.

  • Plug-in terminal blocks
    Plug-in terminal blocks

    Powerful contact and touch-proof connection – these are the clever features of plug-in terminal blocks.

  • Sensor/actuator terminal blocks
    Sensor/actuator terminal blocks

    Signal level, potential distribution, and protective conductor function combined in one terminal block – the best solution for control engineering.

  • Test disconnect terminal blocks
    Test disconnect terminal blocks

    Design measuring transducer circuits inexpensively according to your own requirements. Plug-in solutions provide additional technical advantages.

Search in Spring-cage connection

Show all products in this category

When components are subjected to strong vibrations – in the rail industry, in wind power plants or in mechanical engineering – this requires maximum contact reliability. The spring-cage connection gives you a constant connection: the spring-cage always exerts the same force on the conductor, regardless of the influence of the user.

Your advantages

  • No restriction on cross sections when using conductors with ferrules
  • Low logistics costs thanks to uniform accessories
  • Comprehensive range of accessories: standardized for bridging, testing, and marking

Spring-loaded conductor connection

Reliable contact in a compact design  

Reliable contact in a compact design

The spring-cage connection from Phoenix Contact is extremely user friendly thanks to its front connection:

  1. You can open the terminal point with a standard screwdriver.
  2. Insert the conductor into the clamping space and remove the screwdriver. The conductor makes contact automatically.

A large connection space in an extremely compact design – these are further advantages of the patented spring-cage technology. They allow you to wire conductors with a nominal cross section either with or without ferrules. You can clamp all types of copper cables up to 35 mm² without pretreatment.

Double function shaft

Simple potential distribution with plug-in bridges  

Simple potential distribution with plug-in bridges

Connect up to 50 modular terminal blocks in just one step – with 2- to 50-pos. jumpers.

And that's not all: two potentials can be routed in parallel through a terminal point in the double function shaft. Simply disconnect individual contact tabs from the standard bridge, and bridging between non-adjacent terminal blocks is established. The contact points can also be marked.

Large-surface labeling

Work efficiently with clear labeling  

Work efficiently with clear labeling

The clear marking of the terminal points is essential for reliable and quick installation. In addition to the center marking of the modular terminal blocks, each terminal point can also be labeled separately.

Top quality

High-grade metal and plastic parts  

High-grade metal and plastic parts

Reliable connections – that's our aim. The quality of our products is the key. This starts with the selection of materials.

Metal parts made of corrosion-free, high-grade copper alloys:

  • Good electrical conductivity
  • Low temperature rise
  • Surface protected by a lead-free, galvanic nickel or tin plating
  • Spring element made of high-strength chromium-nickel spring steel

Insulating housing made of elastic plastic with a high impact strength:

  • Recyclable, halogen-free, and UV resistant
  • Good tropical and termite resistance
  • Operating temperatures of up to 130°C
  • High chemical resistance
  • Excellent aging characteristics
  • Certification in accordance with UL 94 for inflammability class V0

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close