Sensor/actuator terminal blocks

Sensor/actuator terminal blocks

Save space and time

Wire sensors and actuators completely with one terminal block.

Back to Push-in connection

Category

Search in Sensor/actuator terminal blocks

Show all products in this category

Thanks to their compact design, the sensor/actuator terminal blocks are tailored to the wiring of modern machine controllers. These terminal blocks of the same shape can be consistently bridged with the CLIPLINE complete plug-in bridge system and offer maximum flexibility.

The advantages for you

  • A wide range of products thanks to versions with PE function or light indicator
  • Optimum overview of signal connections thanks to a variety of marking options
  • Modular expansion up to a maximum of 50 positions thanks to power terminal blocks of the same shape

Reduce wiring costs

Sensor/actuator terminal blocks  

Wire sensors and actuators while saving space

To reduce the number of cables used, choose sensor/actuator terminal blocks from Phoenix Contact. You can connect 3 or 4-wire sensors and actuators. You can also distribute the plus/minus potential with the jumpers and thus reduce wiring costs considerably.

In addition to the standard terminal blocks, we also offer versions with light indicators.

Supply

Three-conductor sensor/actuator terminal block  

Three-conductor sensor/actuator terminal block

Wire three- and four-conductor initiators and actuators while saving space and time – with sensor/actuator terminal blocks from Phoenix Contact.

Benefit from the advantages:

  • Potential supply via the power terminal blocks
  • Power supply or enhancement with power terminal blocks
  • Power terminal blocks can be used anywhere on the terminal strip
  • Easy bridging and potential distribution using the patented plug-in bridges from the CLIPLINE complete system

 

Space-saving

Narrow sensor/actuator terminal block  

Narrow sensor/actuator terminal block

For wiring three-conductor initiators and actuators in a space-saving and time-saving manner with a terminal block width of just 3.5 mm. Despite their small width, the terminal blocks offer:

  • Easy operation thanks to the push-in connection
  • Test options at every terminal point
  • Large-surface, clearly legible labeling options

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close