UM-ALU press-drawn section housings

UM-ALU press-drawn section housings

Ideal for demanding environments

Reliable use under demanding conditions, thanks to the robust aluminum housing profile.

Back to Press-drawn section housings

Category

Search in UM-ALU press-drawn section housings

Show all products in this category

In industrial environments with a high potential for electromagnetic interference, the requirements placed on EMC-sensitive electronics are high. The UM-ALU housing system is made entirely from aluminum, offers excellent EMC protection, and ensures complete flexibility during assembly.

Your advantages:

  • Aluminum profile housing
  • High EMC protection
  • Heat resistant
  • High degree of flexibility, thanks to various profile sizes and covering hoods

EMC-protected and heat resistant

EMC protection  

EMC-protected and heat resistant

Aluminum press-drawn sections are available in different lengths. We manufacture special lengths on request.

  • Made entirely of aluminum
  • Heat resistant
  • Optimum EMC protection for your electronics

Various covering hoods

Covering hoods  

Various covering hoods for optimum shock protection

Various covering hoods ensure optimum shock protection and a high degree of flexibility when developing your electronics.

Flexible installation levels

Flexible installation levels  

Multiple installation levels for PCBs

Flexible installation levels facilitate device development in line with the specific application. This allows you to incorporate lots of electronics in housings.

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

Configurator

Configure products and solutions for your individual application.

Electronics housings

Service

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close