Charging systems

Charging systems

Groundbreaking E-Mobility technology

Actively help change the shape of modern mobility.

Back to Charging technology for electric mobility

Category

Search in Charging systems

Show all products in this category

Charging systems from Phoenix Contact set new standards in supplying energy to electric vehicles. Whether charging on an AC power grid or fast DC charging – the AC and DC charging systems from Phoenix Contact are safe, reliable, and user-friendly.

Your advantages

  • Safe use, thanks to standard-compliant charging technology for Type 1, Type 2, and GB/T
  • Silver-plated surface of the power and signal contacts
  • Production in accordance with ISO/TS 16949
  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Uniform, space-saving installation space of all Phoenix Contact Infrastructure Socket Outlets
  • Safe charging, thanks to temperature monitoring and innovative locking mechanisms

AC Infrastructure Socket Outlets

Infrastructure Socket Outlet with actuator, protective cover, and panel mounting frame  

Type 2 Infrastructure Socket Outlet with protective cover

Phoenix Contact offers Infrastructure Socket Outlets in accordance with Type 2 and GB/T standard for single and three-phase charging (the Type 1 standard does not involve the use of Infrastructure Socket Outlets). The Infrastructure Socket Outlets can be used in wall boxes or charging stations. Additional accessories such as protective covers and panel mounting frames complete the portfolio.

  • Type 2 up to 32 A / 480 V AC
  • GB/T up to 32 A / 440 V AC
  • Front or rear mounting
  • Drainage system

AC charging cables

AC Vehicle Connector and Infrastructure Plug in accordance with Type 1, Type 2, and GB/T standard  

AC Vehicle Connector and Infrastructure Plug in accordance with Type 1, Type 2, and GB/T standard

Whether AC charging cables with Vehicle Connector and open cable end for attachment to a charging station or mobile charging cables with Vehicle Connector and Infrastructure Plug for the trunk, or even conventional charging with alternating current – Phoenix Contact offers all interfaces for country-specific standards:

  • Type 1 up to 32 A / 250 V AC (metric, AWG)
  • Type 2 up to 32 A / 480 V AC (metric)
  • GB/T up to 32A / 440 V AC (metric)

DC charging cables

DC Vehicle Connectors – Type 1, Type 2, and GB/T standard  

DC Vehicle Connectors – Type 1, Type 2, and GB/T standard

Phoenix Contact offers all standard-compliant Vehicle Connectors for global fast charging with up to 250 A DC. Charging processes are completed within a very short time.
HPC (High Power Charging) technology with integrated cooling system and up to 500 A represents the next expansion stage. It enables charging times to be further minimized.
Benefit from the advantages of a complete product range – from Type 1 (USA) and Type 2 (Europe) to GB/T standard (China):

  • CCS Type 1 up to 125 A / 600 V DC (AWG)
  • CCS Type 2 up to 200 A / 1000 V DC (metric)
  • GB/T up to 250 A / 750 V DC (metric)

AC charging technology sets

AC charging technology set  

Basic components from the HOME AC charging technology set (starter kit)

With AC charging technology sets, charging stations can be installed easily and independently. The sets contain all the necessary basic components for installing private or commercial charging points. Thanks to the verified wiring diagrams, no additional development effort is required.

Accessories for charging systems

Protective covers for Infrastructure Socket Outlets, holders for Vehicle Connectors, and locking actuators  

Protective covers for Infrastructure Socket Outlets, holders for Vehicle Connectors, and test adapters

In addition to the charging systems from Phoenix Contact, a diverse selection of accessories and replacement materials is available. They supplement the functions of charging systems with useful additional features and tests, such as extended protection against environmental influences.

  • Vehicle Connector holders (park positions)
  • Protective covers
  • Test adapters for developmental testing of the charging station
  • Panel mounting frames and fixing frames
  • Locking actuators

Further information

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

Service

Combined AC/DC charging system

Charging on an AC network or fast DC charging.


AC and DC plug-in charging system according to GB standard

Charging on an AC network or fast DC charging.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close