Test disconnect system with operating plug and transformer short circuit in the test disconnect socket

Test disconnect system with operating plug

Optimize testing processes

With FAME 1 you can combine testing processes in individual blocks.

Back to Test disconnect system

Category

Search in Test disconnect system with operating plug and transformer short circuit in the test disconnect socket

Show all products in this category

FAME 1 combines complex switching operations for function tests of current transformers and voltage transducers, as well as tripping and signal contacts in separate compact and space-saving blocks. The system operates in accordance with the N/O contact principle. In normal operation, an operating plug is required. Jumpers in the test disconnect socket ensure an automatic transducer short-circuit function.

Your advantages

  • Maximum safety with leading and automatic transformer short circuit and touch-proof design
  • Configurable short-circuit jumper in the test disconnect socket with standardized CLIPLINE complete system accessories
  • Safe application, thanks to latching and the two-hand operation of the operating plug
  • Also meets all eastern European requirements for the test disconnect system with operating plug and transformer short circuit in the test disconnect socket
  • Maintenance-free screw connection thanks to Reakdyn principle
  • Compatible with the panel cutout of existing test systems

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close