Back to overview

FAME 1 - the functions at a glance

Test disconnect system and components

FAME 1  

The FAME 1 system

The FAME 1 system

1. Operating plug for normal operation
2. Test plug for test operation
3. Test disconnect socket for wall and DIN rail mounting
4. Blind plug to cover the test disconnect socket

Back to top

N/O contact in the test disconnect socket

N/O contact  

N/O contact

The switch contact in the test disconnect socket has been designed as an N/O contact. In normal operation, the operating plug closes the contact.

Back to top

Normal operation

Normal operation  

Operating plug inserted

When the operating plug is inserted, the transformer short circuit is automatically overridden. The measuring transducer is operating safely.

Back to top

Automatic transformer short circuit

Automatic transformer short circuit  

Automatically leading transformer short circuit, operating plug removed

If the plug is removed, the integrated switch contact automatically establishes a leading short circuit via the jumper used. Connected measuring transducers are safely protected against damage.

Back to top

Test operation

Test operation  

Test plug inserted, jumper inserted lengthways

When inserting the test plug, the ammeter connected to the test plug is first of all looped into the circuit. Then the transformer short circuit is automatically overridden.

Back to top

Circuit example with current transformers, voltage transducers, as well as signal and tripping contacts

Circuit example  

Circuit example with current transformers, voltage transducers, as well as signal and tripping contacts

Other circuit examples can be downloaded from the product area of the website.

Back to top

Circuit example with current transformer – according to eastern European standards

Circuit example  

Circuit example with current transformer – circuit

Other circuit examples can be downloaded from the product area of the website.

Back to top

Back to overview
Further information
  • FAME 1 - the functions at a glance

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close