Motor starters with IP54 protection

Directly on the motor

Directly on the motor

Motor reversing starters in rugged housing are the ideal solution for use in the field.

Back to Electronic switchgear and motor control

Category

Search in Motor starters with IP54 protection

Show all products in this category

Save space and time: with motor reversing starters with IP54 protection from Phoenix Contact. Install them directly in the field. The complex wiring of individual functions in the control cabinet is therefore replaced by a compact function unit in the system.

Your advantages

  • Easy mounting, thanks to plug-in connection technology
  • Fast replacement, thanks to replaceable module electronics
  • Safe work in the event of maintenance, thanks to extended base with integrated maintenance switch

Clever combination – motor reversing starters and IP54 housing

Motor reversing starters with IP54 protection  

Motor reversing starters with IP54 protection

The motor reversing starter with IP54 protection combines simple motor control with rugged housing. Motor reversing starters in rugged housing have proved successful in numerous applications:

  • Conveying technology
  • Beverages industry
  • Food industry

For connection to controllers, use the versions available for various bus systems:

  • INTERBUS for copper and fiber optic transmission
  • PROFIBUS for copper transmission
  • PROFINET for copper and fiber optic transmission

Wide range of functions

Wide range of functions  

Wide range of functions

You can control direct drives using single and two-channel motor starters. In addition, a reversing load version is available for applications with different directions.

Additional features:

  • 400 V AC/20 A power networking
  • Nominal output power up to 3.7 kW
  • Additional maintenance switch

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close