Portable stripping and crimping machine

Simply good

Simply good

This tool makes treating conductors fun – stripping and crimping in less than two seconds.

Back to Hand tools

Category

Search in Portable stripping and crimping machine

Show all products in this category

The Crimphandy is the smallest available hand-held stripping and crimping machine. The device lets you fabricate your conductors in just two seconds. The Crimphandy takes care of stripping, applying ferrules and crimping in one step.

Your advantages

  • Up to 75% time saved by combining work steps and thanks to very simple operation
  • Consistently optimal results thanks to automatic monitoring functions
  • Unlimited mobile use thanks to battery operation and supply magazine

Easy operation

Very simple operation  

Very simple operation

The automated stripping and crimping function makes operating the device easier. Feed in an untreated conductor, strip it automatically and crimp it - you're done.

The device uses colored LEDs to indicate its operating state at all times. The only operating elements are for switching the device on and off and resetting it.

The best work results

Automatic cross-section monitoring prevents faulty crimping  

The best work results

The Crimphandy is equipped with a capacitive sensor system for detecting the cross-section of inserted conductors. The device automatically detects if a conductor may not fit, reliably preventing faulty crimping. The error is indicated via an LED.

This ensures high-quality crimping work. The resulting square crimping can be used for all terminals and terminal slots. The forces required for extraction are well above the required standard conditions.

Mobile use

Mobile use thanks to high-power battery  

Mobile use thanks to high-power battery

Work in or at a control cabinet should not be limited by cables or hoses. The Crimphandy has a high-performance, easy-to-replace lithium-ion polymer battery for up to 2000 crimping operations.

This means your mobile hand-held machine is ready to use for several days. The included quick charger charges the battery to its full capacity in just one hour.

Working without interruption

Automatic feed for ferrules from the integrated magazine  

Automatic feed for ferrules

The Crimphandy has an integrated magazine for ferrules in taped form. The automatic feed enables multiple conductors to be crimped one after another without interruption.

Clean working environment

Easy-to-empty collecting chamber for discarded insulation  

Collecting chamber for discarded insulation

The Crimphandy has a lightweight, removable collecting chamber for discarded insulation. This guarantees a clean working environment. This enables the device to be used inside a control cabinet.

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

Service


Crimphandy vs. classic conductor pretreatment

One tool, one operating step, and time-savings of approx. 75%.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close