Modular managed switches

One switch – numerous options

One switch – numerous options

Gigabit switches with a modular design – perfect as the central automation backbone.

Back to Managed Switches

Category

Search in Modular managed switches

Show all products in this category

The managed switch with a modular design from Phoenix Contact is the backbone of your automation application. A wide range of capacities make it the ideal solution in every way for Ethernet communication at the highest level.

Your advantages

  • Maximum performance with up to 12 integrated Gigabit ports
  • User-friendly local diagnostics and configuration, thanks to the large operator display
  • Fast connection to higher-level networks with optional Layer 3 function and memory card
  • Energy-efficient operation, thanks to PROFIenergy profile
  • Smallest modular DIN rail switch in its class – with a design width of 287 mm
  • Flexible possible applications, thanks to the wide range of media

Future-proof networks with a wide range of media

Various media for connection to the managed switch with modular design  

Flexible automation with a wide range of media

Benefit from the advantages of various media – using a single device. Thanks to their modular design, Gigabit Modular Switches meet the demands of industrial applications with regard to ports.

In addition, they support numerous protocols and standards:

  • IT standard protocols
  • All common Gigabit and Fast Ethernet standards
  • PROFINET and Ethernet/IP automation protocols

 

Layer 3 functions for intelligent communication

Network construction with switches at Layer 3 level  

Automation with modular switches and Layer 3 function

VRRP (Virtual Router Redundancy Protocol) is the keyword when it comes to managing multiple routers redundantly.

By inserting an SD Flash card with a Layer 3 license, you can integrate these functions into the modular Gigabit switch from Phoenix Contact.

This means that you can implement port-specific routing up to 28 times or operate multiple routers redundantly.

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close