Back to overview

Your advantages in detail

Fast and safe neutral conductor disconnection

Reliable neutral conductor disconnection  

Reliable neutral conductor disconnection

All neutral conductor disconnect terminal blocks from Phoenix Contact are equipped with a rugged, screwless disconnect slide.

You can use a standard screwdriver to slide the contact fork onto the busbar. The disconnect slide is clearly visible in the respective location.

Additional protection against unintentional actuation provided by:

  • Latching the slide in the end positions
  • Optional snap-in switching locks

Simple testing facilities

Testing facility on each terminal point  

Testing facility on each terminal point

CLIPLINE complete also offers a comprehensive range of test accessories.

All test plugs and adapters make contact in the function shaft.

Clear labeling

Large-surface labeling options on each terminal point  

Large-surface labeling options on each terminal point

Large and clear marking is essential for reliable and quick installation.

Each terminal point on the installation terminal blocks from Phoenix Contact can be clearly labeled. They can be clearly identified at each terminal block mounting position within the installation distributor.


Back to overview
Further information
  • Your advantages in detail

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close