Back to overview

Factoryline WLAN EPA - the intelligent antenna

The FL WLAN Ethernet port adapter is the industrial WLAN adapter for the inexpensive connection of Ethernet-compatible devices to your WLAN network. The option of protocol-transparent connection means that you are independent of the Ethernet protocol used.

Rugged and compact

FL WLAN EPA intelligent antenna  

Simple and cost-effective: the FL WLAN EPA intelligent antenna

The "intelligent antenna" concept combines a reliable wireless module with an integrated special antenna in compact and rugged IP65 industrial housing. This enables extremely easy integration in your application.

  • Supports all common WLAN standards: 2.4 GHz (802.11a/b/g) and 5 GHZ (802.11a/n)
  • Devices with IP65 protection, developed for harsh industrial environments
  • Fast connection establishment, thanks to lean stack
  • Optimized for PROFINET and PROFIsafe
  • User-friendly web interface
  • Very low power consumption
  • Range of up to 250 m outdoors

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close