Cutting tool

Cutting tool

Effortless clean results

With minimal effort, you can cut cables to length easily and cleanly.

Back to Hand tools

Category

  • Product list Cutting tools
    Cutting tools

    Cutting tools that require minimum effort for cutting conductors and cables in a range of diameters cleanly and easily.

Search in Cutting tool

Show all products in this category

Professional and durable conductor processing can only be achieved with quality tools. Phoenix Contact offers extremely robust and hardened cutting tools for for burr-free cutting without crushing.

Your advantages

  • Durable – specially hardened and tempered blades
  • Little effort required, thanks to optimum leverage and cutting geometry
  • Low impact and fatigue-free, thanks to the ergonomic handle design
  • Everything from a single source, thanks to the comprehensive product range

User-friendly cutting

Cutting tools  

Cutting with hardened and tempered blades

User-friendly and fatigue-free cutting: the CUTFOX product range offers the ideal tool for every application.

Conductors and cables up to 1400 mm² and up to 100 mm in diameter can be processed without crushing them. Thanks to the ratchet mechanism, you only need to apply very low force, even for large conductor cross sections up to 100 mm in diameter.

Even extremely hard materials such as piano wire and spring steel can be cut with consistently good results.

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close