Crimping tool

Crimping tool

Professional crimping

Mechanical crimping pliers can be used to crimp all types of contacts safely and effortlessly.

Back to Hand tools

Category

  • Product list Connectors
    Connectors

    The connector product range offers a comprehensive range of different versions for conductor cross sections from 0.5 to 240 mm².

  • Product list Crimping tools
    Crimping tools

    Rugged crimping tools for fast contact processing, plus corresponding connectors in various different versions.

Search in Crimping tool

Show all products in this category

Process any kind of contact – ferrule, cable lug or coaxial connector – professionally and safely. Optimized leverage and the ergonomic handle geometry prevents fatigue when working.

Your advantages

  • Everything from a single source, thanks to the comprehensive product range
  • Easy handling, thanks to the ergonomic handle design
  • Durable, thanks to high-quality components and raw materials

CRIMPFOX DUO

CRIMPFOX DUO  

CRIMPFOX DUO

The new CRIMPFOX DUO crimping pliers can be used in every application. The rotating die enables front or lateral accommodation of ferrules. The pliers can also process Twin ferrules reliably thanks to the self-adjusting mechanism. In combination with the large cross section range of 0.14 mm² to 10 mm², this ergonomic tool is synonymous with comfort and flexibility.

CRIMPFOX Centrus

 CRIMPFOX Centrus  

CRIMPFOX Centrus

With its ergonomic design, optimized mechanics, and symmetrical crimping shape, crimping ferrules is child's play with the CRIMPFOX Centrus.

Thanks to the small opening angle of just 43° and the combination of hard and soft plastic on the handles, the Centrus is comfortable to hold. The pliers simplify your work thanks to the optimized transfer of force.

Available in two different cross section ranges, each in a square and hexagonal version, these crimping pliers cover a wide range of applications. The precise, symmetrical crimping shape guarantees consistently high quality results and therefore absolute process reliability.

CRIMPFOX 4IN1

Multifunctional crimping tool  

Multifunctional crimping tool

CRIMPFOX 4IN1 are multi-functional crimping pliers for processing conductors and ferrules. With just one tool you can complete various tasks: cutting, stripping, twisting, and crimping. The newly integrated 4-level pressure lock also enables industrial use.

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

Service

CRIMPFOX 4in1

Multifunctional crimping tool

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close