Circular connectors

Circular connectors from Phoenix Contact

The largest range

Select the appropriate circular connector for your needs from our comprehensive product range.

Back to Connectors

Category

  • Data connectors
    M8 and M12 data connectors

    For fast and reliable data communication, we offer shielded circular connectors in sizes M8 and M12 for all common fieldbuses and networks.

  • Hybrid connectors
    Hybrid connectors

    Transmit signals, data, and power simultaneously using hybrid connectors

  • Power connectors
    Power connectors

    Use the power connectors to connect compact devices and electrical drives.

  • Signal connectors
    Signal connectors from Phoenix Contact

    We offer a variety of connectors for signal transmission in sizes M5 to M23.

Search in Circular connectors

Show all products in this category

From small to large, straight or angled, molded or for on-site assembly – you will find the appropriate design for your specific application at Phoenix Contact.

Your advantages

  • Always the ideal solution, thanks to our wide range of M5 to M58 circular connectors
  • Reliable transmission of signals, data, and power, thanks to the use of shielded metal housings
  • Save time during connection, with innovative connection solutions for devices with all industry-standard degrees of protection
  • High degree of flexibility, thanks to individual adaptations according to your requirements

Hybrid connectors

Hybrid connectors  

Hybrid connectors

Save time and space when it comes to device cabling. Use our hybrid connectors to reliably transmit signals, data, and power in a single connector.

  • Currents up to 70 A
  • Voltages up to 850 V DC and 630 V AC
  • CAT5 interface for data transmission

 

Signal connectors

Signal connectors  

Signal connectors

We offer a variety of connectors for signal transmission in sizes M5 to M23. Tailored to your applications, 3- to 19-pos. versions are available with IDC displacement connection, screw, spring, Piercecon®, solder, crimp or solder-in connection.

  • Currents up to 70 A
  • Voltages up to 250 V
  • Available with an optional shield connection

Data connectors

Data connectors  

Data connectors

For fast and reliable data communication in industrial and infrastructure applications, we offer shielded circular connectors in sizes M8 and M12 for all common fieldbuses and networks.

  • Data up to 10 Gbps
  • Coding for all common networks and fieldbus systems
  • Components in accordance with CAT6A
  • 360° shielded connectors

Power connectors

Power connectors  

Power connectors

Benefit from a complete range from the cable and device side to the PCB: from compact M12 connection to size M58 for high transmission capacities.

  • Power up to 150 A/630 V
  • Connection cross section up to 50 mm²
  • No risk of mismatching for AC and DC applications

Customer-specific versions

Customer-specific versions  

Customer-specific versions

Do you need an individual solution for special requirements? We make individual adaptations to our standard products quickly and flexibly on request. Our service center turns your needs into a custom-made solution.

  • Individual product printing and marking
  • Molded connectors and litz wires in various types, lengths, and assemblies
  • Individual packaging in cardboard boxes, blister packs, rolls or trays

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

Configurators

Configure products and solutions for your individual application.

M17-M58 circular connectors

Service


M17-M40 PRO

Cross-manufacturer compatible connectors


Unique variety

Circular connectors from M5 to M58.


Connectors for assembly

All connection technologies in M12 design

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close