Control cabinet lights

PLD control cabinet lights

PLD control cabinet lights – optimal lighting, fast installation

Make the best of your control cabinet lighting.

Back to Lighting and signaling

Category

Search in Control cabinet lights

Show all products in this category

PLD control cabinet lights provide optimum lighting for your control cabinet, even in the lower area and are easy to install without tools. Choose the lights tailored to your needs from two performance classes and a particularly flexible product range.

Your advantages

  • Optimum lighting of the entire control cabinet thanks to high-quality optics or prismatics
  • Fast, tool-free mounting and flexible use, thanks to retaining hooks/click system or magnetic fastening
  • UL approval also permits use on the North American market
  • Series connection saves time, thanks to reduced cabling effort
  • Long LED service life eliminates maintenance effort and changing lamps

Class 600 LED control cabinet lights

Class 600 PLD control cabinet light  

The class 600 PLD control cabinet light can be installed without tools either behind or under the control cabinet profile

High-quality optics are integrated into the lights of the class 600. Irrespective of the control cabinet width, these provide optimum lighting right down to the bottom of your control cabinet. Furthermore, the lights are equipped with a motion detector and optional country-specific sockets for fast and easy maintenance of your control cabinet.

  • Optimum lighting of the control cabinet interior even in the lower area, thanks to high-quality optics
  • Worldwide application options and reduced ordering effort thanks to AC wide-range input and country-specific sockets
  • The integrated sensor saves on MRP and installation costs for door position switches
  • Tool-free installation with the patented retaining hook system saves time and increases flexibility

Class 400 PLD control cabinet lights

Class 400 PLD control cabinet light  

The class 400 PLD control cabinet light is available in three different lengths

The 24 V DC class 400 lights round off the product range. If you have little space in your control cabinet or are looking for a cost-effective version yet would still like to achieve optimum lighting, the 400 class is the right choice. You can select a light that suits your needs from various lengths. The swiveling light exit window and various assembly options of this light version also provide you with maximum flexibility.

  • Optimum lighting of the control cabinet's interior even in the lower area, thanks to the prismatics
  • A click system for fast, tool-free assembly reduces installation costs and increases flexibility
  • Individual customization for your particular control cabinet through various light lengths and a swiveling light exit window
  • Control via a door position switch allows efficient maintenance

LED lighting – more than just light

PLD control cabinet lights have an LED service life of at least 50,000 hours  

PLD control cabinet lights have an LED service life of at least 50,000 hours

Durable, economical and especially compact – take advantage of modern LED technology in your control cabinet now.

The long LED service life of the PLD control cabinet lights of at least 50,000 hours prevents maintenance costs incurred by replacing lights and does not rely on switching cycles. At the same time, you reduce your energy consumption and benefit from the compact dimensions of the lights.

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

Service

Downloads

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close