Back to overview

Axioline F – robust under extreme conditions

Axioline F in shipbuilding – robust under extreme conditions

In harsh conditions, reliable communication is essential. Axioline F features a particularly robust mechanical design. The system is also extremely immune to electromagnetic radiation. The XC versions with an extended operating temperature range of -40°C to +70°C and varnished PCBs are ideal for use under extreme conditions.

Cost-effective network redundancy

Topology for cost-effective network redundancy in shipbuilding  

Topology for cost-effective network redundancy in shipbuilding

In maritime applications, network-redundant systems are required for operational reliability. These can be implemented cost-effectively with Axioline F. The bus coupler with two independent network ports can be incorporated into redundant networks without additional redundancy components. The high-performance structure of the Axioline F system provides optimum, reliable data communication.


Back to overview
Axioline F in use

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close