Axioline F – The block-based modular I/O system

Axioline F

Fast, robust, easy

Fast data acquisition and easy handling – even in the toughest conditions.

Back to I/O systems for the control cabinet (IP20)

Category

Search in Axioline F – The block-based modular I/O system

Show all products in this category

Axioline F is the block-based modular I/O system for the control cabinet. Open to all Ethernet-based communication protocols and available in various designs, Axioline F offers maximum flexibility.

Your advantages

  • Increased machine output, thanks to particularly fast and synchronous signal acquisition
  • The particularly robust mechanical design as well as shock and vibration resistance withstand even the toughest conditions and increase system availability
  • Installation time is reduced, thanks to fast wiring and easy handling
  • The Axioline F I/O system is part of the COMPLETE line system

Axioline F – The specialist in the control cabinet

The Axioline F I/O system and its advantages
1Fast communication – optimum performance, thanks to high local bus speed
2Fast and intuitive wiring, thanks to color marking of the contact points, even in the case of multi-conductor connection
3Easy connection of relays by means of system cabling (FLK)
4Integration of modules for low voltage without the need for additional measures to ensure isolation
5Individual and fast marking, thanks to MARKING system printing systems
6

Robust mechanical design – increased system availability, thanks to the particularly robust mechanical design as well as shock and vibration resistance

7Fast module replacement with existing wiring
8

Easy installation – quick and easy station setup, thanks to tool-free installation

From the component to the complete system

Axioline F is a modular I/O system designed to meet every requirement. Fast and synchronous signal acquisition increases your machine output, whether with a Phoenix Contact controller or in all common networks with a corresponding bus coupler.

Implement safety applications with PROFIsafe or SafetyBridge Technology. Furthermore, we offer a selection of I/O modules with a wide range of functions.

Axiocontrol controller, bus coupler, safe I/Os, and I/Os with diverse functions

Axiocontrol controller, bus coupler, safe I/Os, and I/Os with diverse functions

Axioline F is fast, robust, and easy

Video about the Axioline F I/O system

Axioline F – fast and robust by design, including the mechanical features

Axioline F is the robust, modular I/O system. Transmit data in real time from the I/O level to the controller – the system is particularly resistant to interference and safe when it comes to EMC. Save time when connecting sensors and actuators. Benefit from easy handling.

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

Service


Axioline F I/O system

Features and options of the Axioline F I/O system


Axioline F - PROFINET

Starting up a PROFINET I/O station in the TIA Portal


Axioline F - IEC 61850

Configuring GOOSE communication

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close