Back to overview

Maximum connected load in Europe

Criteria for yield calculations

Location

Unobstructed sunlight throughout the year.

  • Alignment of solar modules: facing south (locations in northern hemisphere)
  • Tilt angle of solar modules: optimum tilt angle in winter is 60°
  • Shading: consideration of shading caused by buildings or trees in future

Season:

The solar systems have been calculated for the season with the poorest weather (winter). During this time, the solar panels only provide around 1/4 of the daily yield that they provide in the summer months.

European maximum connected load

Maximum connected load for year-round constant load, in relation to power reserve (see tables).

Connected load with power reserve for RAD-SOL-SET-24-100

1 *2 *3 *4 *5 *
Oslo I1 W1 W1 W1 W1 W
Hanover II2.5 W2.5 W2.5 W2.5 W2.5 W
Munich III4.5 W4.4 W4.2 W4.0 W3.8 W
Bordeaux IV6 W5.8 W5 W4.5 W3.8 W
Rome V8 W7.5 W6 W4.8 W3.8 W
Madrid VI9 W8 W6 W4.8 W3.8 W
Seville VII11 W9.5 W6 W4.8 W3.8 W

* Power reserve [days]

Connected load with power reserve for RAD-SOL-SET-24-200

1 *2 *3 *4 *5 *
Oslo I3 W3 W3 W3 W3 W
Hanover II5 W5 W5 W5 W5 W
Munich III9 W8.8 W8.5 W8.2 W8 W
Bordeaux IV13 W12 W11 W10 W8.5 W
Rome V16 W15 W13 W11 W8.5 W
Madrid VI18 W16 W14 W11 W8.5 W
Seville VII23 W20 W14 W11 W8.5 W

* Power reserve [days]

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close