Accessories for charging systems

Charging system accessories

Charging systems – options to benefit you

Accessories and replacement materials extend the functions of your charging systems.

Back to Charging systems

Category

Search in Accessories for charging systems

Show all products in this category

In addition to the charging systems from Phoenix Contact, a diverse selection of accessories and replacement materials is available.
Various holders and test adapters, which you can use to test the functions of your charging station and the charging process, are available for Vehicle Connectors. Infrastructure Socket Outlets can be protected to IP54 with different protective covers or even fitted with a panel mounting frame.

Your advantages

  • Test your charging station with the test adapter to simulate the charging process and the locking process
  • Optimum protection of the Vehicle Connector during charging breaks, thanks to stable holders
  • Long service life of Infrastructure Socket Outlets, thanks to weatherproof protective covers
  • Protective covers for Infrastructure Socket Outlets can be positioned flexibly, thanks to front and rear mounting
  • Integrated interlock during charging with lock detection
  • Manual emergency release of the locking actuator
  • Production in accordance with ISO/TS 16949

Vehicle Connector test adapters

Vehicle Connector test adapters  

Vehicle Connector test adapters

As a counterpart to AC and DC Vehicle Connectors, Phoenix Contact provides test adapters which are shaped like the Vehicle Inlets in accordance with the applicable standards. They can be used to perform developmental testing with your charging station under laboratory conditions and simulations reflecting everyday use. The test adapters can also be used for other analyses on the infrastructure side.
If you are looking for Vehicle Inlets for installation in an electric vehicle, you'll find a link to Phoenix Contact E-Mobility GmbH under FURTHER INFORMATION.
The following performance variants are available for the CCS Type 1 and CCS Type 2 charging standards for your laboratory requirements:

  • 125 A / 850 V DC (metric)
  • 200 A / 850 V DC (metric)

Combined with:

  • 20 A / 250 V AC (metric)
  • 20 A / 480 V AC (metric)
  • 32 A / 250 V AC (metric)
  • 32 A / 480 V AC (metric)

Protective covers for Infrastructure Socket Outlets

Protective covers for Type 2 and GB/T Infrastructure Socket Outlets  

Protective covers for Type 2 and GB/T Infrastructure Socket Outlets

In order to optimally protect Infrastructure Socket Outlets against environmental influences, Phoenix Contact offers protective covers for every type of application. They can also be designed with a custom logo. Choose the appropriate protective cover for your application.
GB/T protective covers vary with respect to the type of cover mechanism – self-closing or self-opening. The installation position can be freely selected. The protective cover can therefore be attached from the left, right, top or bottom.

  • Type 2, self-closing, can be screwed on the back
  • Type 2, self-closing, can be screwed on the front (“Easy Mount” version)
  • GB/T, self-closing, can be screwed on the back
  • GB/T, self-opening, can be screwed on the back

Holders for Vehicle Connectors

Park positions of Vehicle Connectors during charging breaks  

Holders for Vehicle Connectors

We recommend using a corresponding Vehicle Connector holder from Phoenix Contact to hold the Vehicle Connectors of the charging cables at the charging station. They provide reliable protection and hold the Vehicle Connectors securely during charging breaks. These so-called park positions support variable installation by means of front or rear mounting. You can find the appropriate Vehicle Connector holder based on the charging standard:

  • Type 1 AC
  • Type 2 AC
  • GB/T AC
  • CCS Type 1 DC
  • CCS Type 2 DC
  • GB/T DC

Replacement materials

Replacement materials for charging systems: actuators and protective caps  

Replacement materials for charging systems: actuators and protective caps

Various locking actuators, seals, and panel mounting frames can be selected for Infrastructure Socket Outlets.

Protective caps are available for Vehicle Connectors and Infrastructure Plugs.

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close