AC charging controllers

AC charging controllers

Electric charging – worldwide

Optimally coordinated AC charging controllers are available for every application worldwide.

Back to Charging controllers

Category

Search in AC charging controllers

Show all products in this category

The E-Mobility controllers from Phoenix Contact enable charging stations to be set up in accordance with current international norms and standards, and ensure a high degree of interoperability with electric vehicles. Optimum controller solutions are available for the European, North American, and Chinese market for setting up private, commercial or public AC charging points.

Your advantages

  • Optimally coordinated controllers for every application
  • Easy implementation of intelligent charging management
  • Standard-compliant AC charging in accordance with IEC 61851-1, SAE J1772, and GB/T 20234
  • Easy integration into management systems via standardized communication interfaces

EV Charge Control Basic

EVCC Basic is the controller solution for home use  

EVCC Basic for private charging points

EV Charge Control Basic is a compact, inexpensive controller solution specifically designed for simple charging points – such as for setting up wall charging stations. It is ideal for setting up wall charging stations in home garages, carports or underground garages.
The EV Charge Control Basic AC charging controller is available as a DIN rail device, but also as a coated PCB for harsh environments. Another version with plug-in MSTB connection technology is available for space-saving, quick installation in charging station housings.

EV Charge Control Basic NAR

EVCC Basic NAR is the controller solution for private and commercial applications in North America  

EVCC Basic NAR for private and commercial applications in North America

The EVCC Basic NAR AC charging controller is specifically designed for privately and commercially used charging stations in the North American market. Certified in accordance with UL standards, it satisfies all the normative requirements for turnkey solutions.

EV Charge Control Advanced

EVCC Advanced is the controller solution for commercial applications.  

EVCC Advanced for commercial charging infrastructure

The EV Charge Control Advanced integrates all the necessary control functions for commercial charging points and offers comprehensive configuration options. For example, the charging controller supports load and energy management on company premises and in parking lots.

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

Service

Setting up a simple AC charging station

From the installation to the operational charging station.


Surge protection in charging stations

We have tested what happens when a wallbox gets an overvoltage.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close