19" plug-in card blocks and socket strips

Secure hold and easy wiring

Secure hold and easy wiring

Wire your devices easily and safely using 19" connection elements.

Back to Connectors

Category

Search in 19" plug-in card blocks and socket strips

Show all products in this category

More components, more connections, more safety – innovative solutions are required when it comes to designing control systems. We offer the ideal solution. 19" plug-in card blocks for the safe protection of your PCB. Or full flexibility: with 19" socket strips for clear wiring.

Your advantages

  • Fast conductor connection for socket strips standardized according to DIN 41617 and IEC 60603-2 (DIN 41612)
  • Easy wiring of connection elements by means of screw and spring connection
  • Easy access, thanks to screw connections on the front
  • Stable and secure hold of the PCB, thanks to integrated locking mechanism
  • Variable use, as versions are available for all common DIN strips

SKBI 19" plug-in card blocks

19 plug-in card blocks in various different versions  

19" plug-in card blocks in various different versions

Do you want to retrofit a PCB? SKBI plug-in card blocks provide a practical solution:

  • Standardized according to IEC 60603-1/DIN 41617 and IEC 60603-2/EN 60603-2
  • Can be mounted anywhere in the control cabinet and on the DIN rail
  • Stable hold and safe accommodation of European-format cards (100 x 160 mm) by means of guide rails
  • Problem-free wiring with screw connection
  • Reliable protection of the PCB in stable insulating housing
  • Prevented from falling out by the engagement catch
  • The PCB can be easily removed using the ejector

19" socket strips

19 socket strips in various different versions  

19" socket strips in various different versions

Our 19" socket strips with screw or spring-cage connection at the rear have been developed specifically for use in 19" racks. They conform to standard IEC/EN 60603-2.


19" socket strips with screw connection
These socket strips are suitable for type D and F 32-pos. pin strips:

  • SFLY socket strips: Y-shaped screw-type socket strips with angled terminal block arrangement to provide a better view when connecting conductors.
  • FRONT-SFL socket strips: screw connections on the front for conductor cross sections up to 2.5 mm2.


19" socket strips with spring connection
The installation dimensions and marking meet the requirements of IEC 60603-2/EN 60603-2 for type D32.

  • FRONT-ZFL socket strips: compact spring-cage technology for solid and stranded conductors up to 1.5 mm2.

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close