Product list Feed-through terminal blocks for direct mounting

Filter

13 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_MOUNTING_TECHNOLOGY_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

Feed-through terminal block - BT 1,25-F - 3281103

Feed-through terminal block, with flange on the left-hand side, nom. voltage: 690 V, nominal current: 17.5 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.5 mm² - 1.5 mm², width: 15.5 mm, color: black, mounting type: NS 35/7,5, NS 35/15, Direct mounting with flange

Feed-through terminal block - BT 2,0-F - 3281110

Feed-through terminal block, with flange on the left-hand side, nom. voltage: 690 V, nominal current: 24 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.5 mm² - 2.5 mm², width: 17.5 mm, color: black, mounting type: NS 35/7,5, NS 35/15, Direct mounting with flange

Feed-through terminal block - BT 3,5-F - 3281117

Feed-through terminal block, with flange on the left-hand side, nom. voltage: 690 V, nominal current: 32 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.5 mm² - 4 mm², width: 12.7 mm, color: black, mounting type: NS 35/7,5, NS 35/15, Direct mounting with flange

Feed-through modular terminal block - BT 5,5-F - 3281136

Feed-through modular terminal block, with flange on the left-hand side, nom. voltage: 690 V, nominal current: 41 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.2 mm² - 6 mm², width: 11 mm, height: 39.9 mm, color: black, mounting type: Screw on directly or on DIN rail

Feed-through modular terminal block - BT 14-F - 3281179

Feed-through modular terminal block, with flange on the left-hand side, nom. voltage: 690 V, nominal current: 76 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.5 mm² - 16 mm², width: 23.9 mm, height: 43.9 mm, color: black, mounting type: NS 35/7,5, NS 35/15, Screw on directly or on DIN rail

Feed-through modular terminal block - BTO 1,25-F - 1012513

Feed-through modular terminal block, with an open screw shaft and flange on the left-hand side, nom. voltage: 690 V, nominal current: 17.5 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.5 mm² - 1.5 mm², width: 15.5 mm, color: black, mounting type: NS 35/7,5, NS 35/15, Direct mounting with flange

Feed-through modular terminal block - BTO 2,0-F - 1012514

Feed-through modular terminal block, with an open screw shaft and flange on the left-hand side, nom. voltage: 690 V, nominal current: 24 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.5 mm² - 2.5 mm², width: 17.5 mm, color: black, mounting type: NS 35/7,5, NS 35/15, Direct mounting with flange

Feed-through modular terminal block - BTO 3,5-F - 1012515

Feed-through modular terminal block, with an open screw shaft and flange on the left-hand side, nom. voltage: 690 V, nominal current: 32 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.5 mm² - 4 mm², width: 21.5 mm, color: black, mounting type: NS 35/7,5, NS 35/15, Direct mounting with flange

Feed-through terminal block - BTO 5,5-F - 3281142

Feed-through terminal block, with an open screw shaft and flange on the left-hand side, nom. voltage: 690 V, nominal current: 41 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.2 mm² - 6 mm², width: 11 mm, height: 39.9 mm, color: black, mounting type: Screw on directly or on DIN rail

Feed-through modular terminal block - BTO 14-F - 3281185

Feed-through modular terminal block, with an open screw shaft and flange on the left-hand side, nom. voltage: 690 V, nominal current: 76 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.5 mm² - 16 mm², width: 23.9 mm, height: 43.9 mm, color: black, mounting type: Screw on directly or on DIN rail

13 Results

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close