News Overview

Installation system for power distribution in widely distributed systems

18.03.2016

QPD installation system  

Complete product range up to 6 mm²

The QPD installation system from Phoenix Contact enables you to connect cables quickly, easily, and without using special tools.

The product range covers conductor cross sections from 0.5 mm² to 6 mm². As such, QPD is ideal for power levels up to 690 V/40 A, for power distribution in widely distributed machines, systems, and buildings. For applications with limited installation space, there is the compact product group from 0.5 mm² to 1.5 mm². Fixed and pluggable versions, with up to four outlets, are available as options. Thanks to the installation system's IDC fast connection technology, up to 80 percent of the wiring time for connection can be saved. For installation, the cable sheath is simply removed and the litz wires are arranged in the splice body, cut flush, and screwed. Another advantage is the robust design and therefore the flexible use of the products. The range satisfies the requirements of protection classes IP68 and IP69k as well as IK07 impact strength. The product portfolio includes panel feed-throughs, cable connectors, connectors, and H- and T-distributors.


PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close