News Overview

Maintenance-free buffer modules bridge failures lasting several seconds

31.07.2017

QUINT BUFFER buffer module  

QUINT BUFFER for failures lasting several seconds

Bridge failures lasting several seconds with the new buffer modules from the QUINT product range for DIN rails.

The QUINT BUFFER module combines an electronic switch-over unit and maintenance-free, capacitor-based energy storage in the same housing. The buffer module in the 20 A and 40 A version is maintenance-free thanks to the use of electrolytic capacitors. The QUINT BUFFER's compact design means that you can save space in the control cabinet. Thanks to comprehensive signaling and the wide temperature range from -40°C to +70°C, the buffer modules support flexible use. The soft start means that they can also be used in combination with power supplies in the low power range. When used in combination with the QUINT POWER power supply, fast tripping of standard miniature circuit breakers with up to six times the nominal current for 12 ms is possible in mains operation with the dynamic power reserve SFB Technology.


PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close