News Overview

Compact connector housings for single modular contact inserts

22.08.2018

Flexible application for the transmission of power, signals or data  

EVO M1 single-module housings for one modular contact insert

The new HEAVYCON EVO M1 plastic housings accommodate a modular contact insert. They are smaller and more cost-effective than a B6 interface.

Like all EVO housings, the M1 single-module housings also feature a swivel cable gland with bayonet locking. This reduces warehousing by 70% and increases flexibility. In combination with two EVO cable glands, you can create four housing variants from just one sleeve. The cable outlet direction is only defined when the cable gland is snapped on. You can choose between a side or straight outlet. The panel mounting base and sleeve housing are interlocked via a single locking latch. The M1 housings are suitable for all standard single modules. Your data, signals or power can thus be transmitted conveniently via a single compact interface. The plastic housings meet IP66 degree of protection and are shock-proof up to IK09.


PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close