News Overview

Axioline F I/O system now with SafetyBridge technology

18.05.2016

SafetyBridge modules for the Axioline F I/O system  

Axioline F now also supports SafetyBridge technology

Safety applications are now even easier and more flexible to implement with the Axioline F I/O system.

The three new SafetyBridge­-I/O modules based on the proven SafetyBridge technology record and output safety-related signals. SafetyBridge technology is a network-capable safety solution which does not use a safety controller and which can be implemented via any automation network. As such, the safety modules can be mixed and distributed with I/Os which are not safety-related, under the various standard control systems anywhere in the network. This technology permits safety integrity up to SILCL 3 and a performance level up to PL e. Using the free SAFECONF configuration software, the safety functions can be configured via drag and drop.


PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close