News Overview

Solar connectors with crimp connection

10.06.2015

Solar connectors with crimp connection  

Solar connectors with crimp connection

Phoenix Contact is extending its proven range of SUNCLIX solar connectors with DC connectors featuring a crimp connection for mechanical assembly.

Two different contact insert sizes permit the connection of cables with cross sections from 2.5 mm² to 6 mm² (AWG 14-10). Thanks to prices and a connector design that are in line with market requirements, the connector with crimp connection is ideal for use on PV modules. Voltages up to 1500 V and currents up to a maximum of 40 A enable innovative use in temperature ranges from -40 to +90°C. The connectors meet the requirements of IP68 protection (24 h/2 m) and are filed for certification according to UL 6703 and DIN EN 50521.


PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close