News Overview

FO Ethernet transmission with just one fiber

24.02.2016

SFP modules with WDM technology  

The SFP modules enable Ethernet communication with just one fiber

The range of SFP modules for Managed Switches has now been extended to include WDM variants (Wavelength Division Multiplex) for 100 Mbps and 1000 Mbps.

With the new modules, data transmission only takes place via a single optical fiber. WDM technology enables data to be transmitted and received simultaneously, i.e., bidirectionally, on a single mode fiber. This does not limit the transmission quality or bandwidth. The technology is often used for rotating applications such as rotary tables or wind turbine generators. This means that switches and other network components can be economically and reliably connected with just one fiber via optical rotary transformers.


PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close