News Overview

New bus coupler for EtherNet/IP™ controllers

04.01.2016

Axioline F bus coupler for EtherNet/IP™  

The new bus coupler combines Axioline F with an EtherNet/IP™ controller

The Axioline F I/O system from Phoenix Contact is now expanded by a new bus coupler for EtherNet/IP™. The OVDA-certified bus coupler combines the Axioline F I/O system with an EtherNet/IP™ controller.

Thanks to the integrated two-port switch, the bus coupler enables line or star topology to be set up easily. Rotary coding switches for quickly setting the IP address and easily updating firmware via TFTP round off the properties of the new bus coupler. Like all components in this I/O system, the new bus coupler also boasts a convenient wiring method that makes use of push-in connection technology. This allows wires for supply voltage to be connected to the terminal points of the module without the need for tools. A particularly high level of noise immunity and robustness against mechanical stresses, such as shocks of up to 30 g, make the Axioline F a reliable I/O system.


PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close