News Overview

Connect Simatic controllers quickly

22.11.2016

System cabling for the SIMATIC S7-1500: fast, safe, error-free!  

System cabling for the SIMATIC S7-1500: fast, safe, error-free

The controller-specific front adapters enable quick wiring of interface modules on the SIMATIC S7-1500® controller.

The front adapter uses the proven Plug and Play concept of system cabling. Its advantages lie in fast startup of the I/O modules, as the need for conventional single-conductor wiring is eliminated, and you can connect the controller without errors, thanks to our Plug and Play concept. At the same time, our VARIOFACE module series provides you with maximum flexibility, because they enable channel-specific applications to be implemented and up to 32 channels can also be transmitted altogether. Different connection technologies and function modules round off this system concept.


PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close