News Overview

Flexible controller for building infrastructure

21.10.2016

ILC 2050 BI Inline controller  

Flexible device platform with high-performance Niagara framework

The new ILC 2050 BI Inline controller from Phoenix Contact is particularly suitable for automation in the fields of infrastructure, energy, and buildings.

The modular device platform in combination with the Niagara automation platform offers a virtually unlimited variety of applications, for example, in building and industrial automation, controlling networked properties or in data centers. The controller supports all the main communication protocols used in building infrastructure automation. The Niagara 4 Framework, specially developed for the Internet of Things, enables the user to carry out time-optimized engineering. The Java-based framework also offers flexible options for planning, engineering, and visualization. It is also easy to add self-programmed functions to the Niagara network.


PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close