News Overview

Protocol converter for remote control technology

13.04.2015

Resygate protocol converter  

New protocol converters for remote control technology

Thanks to the new protocol converters from the Resygate product range by Phoenix Contact, distributed stations can now be more cost-effectively and easily monitored.

Resygate devices compile many popular communication protocols, for example, from the water management industry or energy supply, in modern, standardized remote control protocols. In doing so, savings for interfaces can be made in control systems. IP address areas are used more effectively by establishing subnetworks. The following protocols are compiled in the TCP/IP-based communication according to IEC 60870-5-101 bal or IEC 60870-5-104:  

  • IEC 60870-5-101 bal
  • IEC 60870-5-101 unbal
  • IEC 60870-5-104
  • Modbus/RTU
  • Modbus/TCP

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close