News Overview

Use standard antennas safely in the Ex area

17.07.2015

Antenna barrier for the Ex area  

The antenna barrier allows safe use of standard antennas in the Ex area

The antenna barrier makes the high-frequency outputs of wireless modules intrinsically safe according to the Ex i type of protection.

The antenna barrier limits the ignition energy in the event of an error. This allows the use of standard antennas in potentially explosive areas up to zone 0. With its versatile mounting options in and out of the control cabinet, the antenna barrier can be installed easily and in a space-saving manner, and it is also available as a system solution.


PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close