News Overview

New I/Os: more functions in less space

11.05.2015

Axioline F mixed modules  

New compact I/O modules with a host of functions

The Axioline F I/O system range from Phoenix Contact now includes compact input and output modules with digital and analog functions for the control cabinet.

The new mixed modules combine the high granularity of a finely modular I/O system with the robustness of the block-based modular Axioline F I/O system. All new modules feature a host of functions in compact 35 mm wide housing. They are ideal for smaller applications, which require a rather low number of I/Os. The advantage lies in the combination of inputs and outputs on a module. They reduce the number of I/O station modules needed, while also reducing the space required. The new modules follow in the footsteps of the complete Axioline F I/O system with their particularly easy wiring method using push-in connection technology.


PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close