News Overview

New highly-compact signal conditioners UL listed

03.07.2015

Highly compact MINI Analog Pro signal conditioners  

Easier than ever but as slim as before: MINI Analog Pro

The MINI Analog Pro product range is the first 6 mm signal conditioner range with plug-in connection technology.

Four new product types are now listed according to UL 508 and can therefore be used in the USA and Canada. The increase in the range comprises an analog frequency transducer with limit value function for converting standard signals to frequency or PWM signals; a limit value switch with changeover-relay output for switching analog limit values, a constant voltage and current source as well as a NAMUR signal conditioner for proximity sensors and floating and resistor-wired switching contacts. The modules are easy to configure and are available either with screw or push-in connection technology. The MINI Analog Pro signal conditioners can be easily installed and started up in confined spaces. Easily visible and accessible terminal points and current measurement during operation make your work even easier.


PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close