Tablet PC - TPC 6013 S W7E - 2701316

Mobile tablet PC with touch screen, 13.3" widescreen display, enclosed housing, Atom™ Z530 1.6 GHz, Windows 7 embedded MUI

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Modern industrial networks increasingly support mobile workflows and processes. The new TPC 6013 S W7E tablet PC can be used to implement these mobile applications professionally, both indoors and outdoors. Thanks to IP54 protection (IP65 on the front), the tablet PC can even be used in bad weather conditions. Two identical lithium ion smart batteries provide sufficient power to enable permanent mobile use. For wireless connection to an available network, wireless communication is available via WLAN 802.11 a/b/g or Bluetooth 2.0 CLASS 1 and CLASS 2.

Your advantages

  • Temperature range from 0°C to +40°C
  • IP65 degree of protection (front), IP54 degree of protection (back)
  • Optimum network connection by means of Gigabit Ethernet or WLAN
  • Energy-efficient Intel® ATOM™ processors
  • Convenient operation using five front buttons
  • Comprehensive range of accessories

Key Commercial Data

Orderkey 2701316
Packing unit 1 pc
Catalog page Page 143 (C-8-2013)
GTIN 4046356737463
Weight per Piece (excluding packing) 1,500.000 g
Custom tariff number 84713000
Country of origin DE (Germany)

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close