Tablet PC - TPC 6013 - 2700740

Mobile tablet PC with touch screen, 13.3" widescreen display, enclosed housing, Atom™ 1.6 GHz Z530, Windows 7 Ultimate multilingual

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Modern industrial networks increasingly support mobile workflow and processes. The new TPC 6013 tablet PC can be used to implement these mobile applications professionally, both indoors and outdoors. Thanks to IP54 protection (IP65 on the front), the tablet PC can even be used in bad weather conditions. Two identical lithium ion smart batteries provide sufficient power to enable permanent mobile use. For wireless connection to an available network, wireless communication is available via WLAN 802.11 a/b/g or Bluetooth 2.0 CLASS 1 and CLASS 2.

Your advantages

  • Comprehensive range of accessories
  • Mains independent thanks to battery operation
  • Energy-efficient Intel® ATOM™ or dual core processors
  • Wireless connection via WLAN or Bluetooth

Key Commercial Data

Orderkey 2700740
Packing unit 1 pc
Catalog page Page 142 (C-8-2013)
GTIN 4046356632188
Weight per Piece (excluding packing) 2,500.000 g
Custom tariff number 84713000
Country of origin DE (Germany)

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close