Transformer terminal block - TRK 1,5/ 2-FS OG - 2700366

Transformer terminal block, connection method: Screw/Slip-on connection, length: 28.5 mm, width: 15 mm, height: 19 mm, color: orange, mounting type: DIN rail, Coil snap-in device

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 2700366
Packing unit 50 pc
GTIN 4046356176101
Weight per Piece (excluding packing) 6.400 g
Custom tariff number 85369010
Country of origin GR (Greece)

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close