PCB terminal block - ZFKDSA 1,5C-6,0 BN - 1995509

No picture available

PCB terminal block, nominal current: 16 A, nom. voltage: 400 V, pitch: 5 mm, number of positions: 1, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: brown

Price:

Overview

Technical data

Downloads

Your advantages

Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1995509
Packing unit 1
GTIN 4017918992972
Custom tariff number 85369010

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close