Base strip - MCD 1,5/ 6-G1-3,81 HT BK - 1958368

The figure shows a 10-position version of the product

Header, Nominal current: 8 A, Rated voltage (III/2): 160 V, Number of positions: 6, Pitch: 3.81 mm, Color: black, Contact surface: Tin, Mounting: THR soldering, Standard component made of highly temperature resistant plastic; suitable for reflow process. User information and design recommendations on Through Hole Reflow Technology can be found at: "Downloads".

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1958368
Packing unit 50 pc
Catalog page Page 100 (CC-2005)
GTIN 4017918911973
Weight per Piece (excluding packing) 11.450 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close