Printed-circuit board connector - CC 2,5/12-GFL-5,08P26THR - 1956360

The illustration shows a left and a right plug, as 8-pos. version

Header, Nominal current: 12 A, Rated voltage (III/2): 320 V, Number of positions: 12, Pitch: 5.08 mm, Color: black, Contact surface: Tin, Mounting: THR soldering, Two-in-one – Pin strips must always be made up of a left (L) and a right (R) segment. Please allow for the corresponding counterpart from the accessories to complete the THR pin strip.

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1956360
Packing unit 50 pc
Catalog page Page 157 (CC-2005)
GTIN 4017918934217
Weight per Piece (excluding packing) 6.550 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close