Printed-circuit board connector - SMSTB 2,5/ 5-G-5,08 BK - 1951608

No picture available

Header, nominal current: 12 A, number of positions: 5, pitch: 5.08 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Angled connection enables multi-row arrangement on the PCB
Logo Logo Logo

Key Commercial Data

Orderkey 1951608
Packing unit 1
GTIN 4017918889685
Custom tariff number 85366930

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close