PCB terminal block - MKDSFW 1,5/ 4-3,5 BD:16-19 - 1938278

The figure shows a 10-position version of the product

PCB terminal block, nominal current: 12 A, nom. voltage: 160 V, pitch: 3.5 mm, number of positions: 4, connection method: Screw connection with tension sleeve, mounting: Wave soldering

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Stand-offs enable the PCB to be cleaned or sealed
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1938278
Packing unit 1

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close