Feed-through header - MC 1,5/ 3-GF-3,5 THT - 1937321

The figure shows a 10-position version of the product

PCB headers, nominal current: 8 A, rated voltage (III/2): 160 V, number of positions: 3, pitch: 3.5 mm, color: black, contact surface: Tin, mounting: THR soldering, User information and design recommendations for through hole reflow technology can be found under “Downloads”

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Plug-in direction parallel to the PCB
  • 3.5 mm pitch
  • Low-profile THR headers with a compact pitch
  • Delivery form: box packaging, in bulk for small series
  • Delivery form: tape-on-reel packing according to IEC 60286-3 for automated mounting
  • Use in SMT reflow processes
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1937321
Packing unit 50 pc
Catalog page Page 197 (CC-2011)
GTIN 4017918890070
Weight per Piece (excluding packing) 2.250 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close