PCB terminal block - MKDSP 10HV/ 8-10,16 BSNZ WH/BK - 1933749

No picture available

PCB terminal block, nominal current: 57 A, nom. voltage: 1000 V, pitch: 10.16 mm, number of positions: 8, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °. The article can be aligned to create different nos. of positions! Equipment ratings in acc. with UL, for 600 V applications, are possible. The insulation requirements of the respective devices for PCB assembly must be observed for this purpose (e.g. UL 508).

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Quick and convenient testing using integrated test option
  • The latching on the side enables various numbers of positions to be combined
  • Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1933749
Packing unit 1
GTIN 4017918896911
Custom tariff number 85369010

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close