Plug - STB 3/4-ST-5,08 - 1752043

No picture available

PCB connector, number of positions: 4, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1752043
Packing unit 50 pc
GTIN 4017918028367
Weight per Piece (excluding packing) 11.710 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close