PCB terminal block - MKDS 5 HV/ 5-ZB-6,35 - 1724598

PCB terminal block, nominal current: 41 A, nom. voltage: 1000 V, pitch: 6.35 mm, number of positions: 5, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green

Price:

Overview

Technical data

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1724598
Packing unit 50 pc
Catalog page Page 317 (CC-2009)
GTIN 4046356127561
Weight per Piece (excluding packing) 16.440 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT (Pty) Ltd.

36 Lyn Road
P.O. Box 916
ZA-Ferndale 2160
+27/11/801-8200

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close